For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
GE HROK AOB - Screw-in socket
Bill of material
GE HROK 12 AOB
DES
Identifier
GE HROK 12 AOB
G1
Thread G1
G 3/4
G2
Thread G2
G 3/4
SW
Width across flats SW
36 mm
S1
Width across flats S1
32 mm
ORING1
O-Ring
23.47 x 2.62 mm
ORING2
O-Ring
17.1 x 1.6 mm
L
Length
49.1 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.